3-foot Vacuum Hose
Price: $52.00
- Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Filters applied
Showing 1 - 3 of 3 Results
Price: $52.00
Price: $18.25
Price: $3.75
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
6' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor
Catalog Number:
3950602
FreeZone 6 Liter Console Freeze Dry System with PTFE-Coated Collector
Catalog Number:
7753061
FreeZone 6 Liter Console Freeze Dry System with Purge Valve, Mini Chamber and PTFE-Coated Collector
Catalog Number:
7753037
6' Universal Hydraulic Base Stand, Optic White 115V US
Catalog Number:
5180600
5' Protector Echo Floor-Mounted Filtered Fume Hood, HEPA Only 230V
Catalog Number:
183527821
6' XPert Filtered Balance System, Deep
Catalog Number:
3950640